HYDAC Power Units enable the Electrification of Mobile Working Machinery
With the aim of sustainably reducing emissions, electrification is playing an increasingly greater role even in mobile working machinery. To enable various main and auxiliary functions to be driven with a high power density even without a diesel engine, hydraulic power units are needed here. The design of these power units is focused on energy efficiency, to enable optimised battery sizing and a long operating life.